Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-PVDF-Ex-d NPT - HSK-Ex-d Standard Cable Glands
Bill of material
HSK-M-PVDF-Ex-d 1.634.3800.71
AG
Thread
3/8'' NPT
D1
3-7 mm
GL
16.0 mm
H
22.0 mm
SW
20 mm
DT
Operating Temperature
-20°C - 130°C
BN
Order No.
1.634.3800.71
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices